IESNA:LM-63-2002
[TEST]P957269
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-935-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38214
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5650.9 6269.7 6816.1 7215.2 7292.6 6858.5 6352 6047.6 6005.2 6264.7
6778.6 7407.3 8098.4 9113.9 9984.6 10555.9 11194.6 11965.5 12871.2 13719.4
14440.5 14934.4 14822.2 14465.4 13415.1 11192.1 8380.4 5631 3223.4 1806.3
1207.5 823.3 356.8 184.6 64.9 0 0
5650.9 6234.7 6793.6 7187.8 7277.6 6861 6354.5 6035.2 5982.8 6229.8
6723.7 7330 8003.6 8894.3 9862.3 10388.7 11029.9 11751 12669.1 13484.9
14201 14722.4 14632.6 14250.8 13340.2 11257 8604.9 5810.6 3280.8 1786.3
1210 850.8 359.3 209.6 77.3 12.5 0
5650.9 6239.7 6773.6 7197.8 7342.5 7023.1 6511.7 6139.9 6037.6 6199.8
6626.4 7142.9 7816.5 8567.5 9533 10099.3 10645.7 11296.9 12147.7 12923.6
13687 14118.6 14101.2 13587.2 12936 11254.5 8891.8 6005.2 3552.7 2145.6
1477 1085.3 716 456.6 281.9 109.8 0
5650.9 6179.9 6706.3 7130.4 7367.4 7217.7 6761.2 6344.5 6139.9 6204.8
6501.7 6955.8 7462.2 8026.1 8859.4 9592.9 10169.2 10782.9 11499 12332.3
13055.8 13689.5 14071.2 14043.8 13991.4 14101.2 13113.2 10758 6718.8 3188.5
2010.9 1554.3 1115.2 721 354.3 87.3 0
5650.9 6137.4 6619 7060.6 7367.4 7472.2 7177.8 6781.1 6451.8 6337
6474.3 6796.1 7207.8 7689.3 8168.3 8911.8 9775 10371.3 11137.2 11930.6
12783.8 13504.9 14058.7 14485.4 14665 14989.3 15423.4 14131.1 10892.7 6087.5
2372.6 1097.8 741 466.5 234.5 29.9 0
5650.9 6092.5 6509.2 6938.3 7290.1 7544.6 7594.5 7367.4 7083 6846
6796.1 6935.8 7247.7 7584.5 8031.1 8490.1 9278.5 10316.4 11039.9 11623.7
12382.2 13302.8 14270.8 15134 15979.8 16942.8 18661.8 20468.1 19969.2 17100
11970.5 5840.6 1858.7 651.2 232 27.4 0
5650.9 6005.2 6362 6736.2 7093 7412.3 7699.3 7873.9 7893.9 7844
7809 7881.4 8053.5 8313 8654.8 9111.4 9687.7 10441.1 11389.2 12397.1
13387.6 14547.7 15934.9 17436.8 19153.3 20712.6 22576.3 25672.5 30714.7 32481.1
27990.2 18517.1 9600.4 4535.7 1579.3 187.1 0
5650.9 5992.7 6309.6 6638.9 6995.7 7307.6 7631.9 7918.8 8105.9 8210.7
8325.5 8507.6 8747.1 9051.5 9480.6 10007 10613.3 11369.2 12249.9 13290.3
14450.4 15680.4 17075.1 18724.2 20380.8 22057.4 23876.2 26368.6 30966.7 34938.5
32396.2 22693.6 12157.6 5311.6 1609.2 157.2 0
5650.9 5930.4 6194.8 6486.7 6773.6 7088 7404.9 7734.2 8073.5 8422.8
8747.1 9113.9 9582.9 10164.2 10970.1 11823.3 12758.9 13719.4 14789.7 16002.3
17204.8 18402.4 19622.4 20959.6 22406.7 23821.3 25258.3 26979.8 29547.1 31844.9
30467.7 24667 15470.9 6491.7 1374.7 124.7 0
5650.9 5820.6 6005.2 6197.3 6404.4 6623.9 6861 7122.9 7419.8 7776.6
8233.2 8764.6 9365.8 10166.7 11227 12434.6 13674.5 15021.8 16498.7 18043.1
19612.4 21049.4 22409.2 23691.5 24819.2 25904.5 27166.9 28566.6 30290.5 30263.1
26835.1 20722.6 11636.2 3415.5 513.9 72.4 0
5650.9 5708.3 5785.7 5865.5 5947.8 6052.6 6174.9 6309.6 6464.3 6676.3
6955.8 7280.1 7686.8 8275.6 9098.9 10114.3 11274.4 12482 13702 14854.6
15907.5 16947.8 17983.2 18981.2 19866.9 20655.2 21456.1 22356.8 23012.9 21548.4
17606.5 12155.1 4815.2 988 271.9 89.8 0
5650.9 5655.9 5663.4 5685.9 5715.8 5740.8 5783.2 5825.6 5873 5942.8
6042.6 6147.4 6264.7 6476.8 6798.6 7175.3 7716.7 8370.4 9181.2 10051.9
10932.6 11803.4 12686.5 13512.4 14243.4 14894.5 15445.9 15992.3 16062.1 14298.3
11429.1 7898.8 3163.5 631.2 162.2 49.9 0
5650.9 5588.6 5551.1 5496.3 5436.4 5374 5291.7 5211.8 5097.1 4952.4
4797.7 4578.1 4378.5 4248.8 4218.9 4281.2 4540.7 5002.3 5591.1 6194.8
6731.2 7157.9 7532.1 7861.4 8105.9 8225.7 8103.4 7544.6 6369.5 4583.1
2809.3 1469.5 558.9 147.2 32.4 0 0
5650.9 5478.8 5271.7 5039.7 4777.7 4448.4 4091.6 3692.4 3288.3 2934
2647.1 2415.1 2232.9 2103.2 2013.4 1926.1 1858.7 1841.2 1921.1 2140.6
2400.1 2569.7 2579.7 2432.5 2188 1853.7 1504.4 1137.7 795.9 484
284.4 167.2 89.8 29.9 7.5 0 0
5650.9 5344.1 4974.8 4545.7 4021.8 3480.4 2976.4 2582.2 2285.3 2033.3
1801.3 1586.8 1427.1 1352.2 1314.8 1264.9 1227.5 1192.6 1147.7 1107.7
1077.8 1027.9 953.1 853.3 741 626.2 518.9 436.6 366.7 299.4
224.5 144.7 67.4 17.5 5 0 0
5650.9 5186.9 4645.5 3996.8 3340.7 2756.9 2362.7 2073.3 1806.3 1584.3
1444.5 1362.2 1292.4 1230 1170.1 1112.7 1055.3 985.5 908.1 840.8
793.4 746 701.1 638.7 583.8 516.4 459.1 399.2 331.8 259.5
172.1 102.3 47.4 17.5 5 0 0
5650.9 5102.1 4403.5 3590.2 2851.7 2375.1 2050.8 1766.4 1569.3 1474.5
1397.1 1312.3 1227.5 1150.1 1080.3 1012.9 933.1 848.3 765.9 698.6
643.7 588.8 553.9 521.4 479 429.1 374.2 314.4 242 172.1
122.2 72.4 32.4 7.5 0 0 0
5650.9 4979.8 4134 3218.4 2542.3 2140.6 1828.8 1631.7 1534.4 1457
1379.7 1282.4 1187.6 1095.3 1002.9 910.6 818.3 733.5 666.1 613.7
573.8 538.9 504 456.6 409.2 364.3 311.9 257 207.1 164.7
122.2 79.8 27.4 0 0 0 0
5650.9 4905 3944.4 2983.9 2392.6 2015.9 1736.4 1616.7 1544.3 1464.5
1379.7 1282.4 1177.6 1067.8 960.5 855.7 763.4 693.6 643.7 593.8
548.9 501.5 461.6 421.6 381.7 334.3 281.9 229.5 189.6 149.7
107.3 64.9 15 0 0 0 0
5650.9 4837.6 3799.7 2851.7 2332.7 1963.5 1721.5 1636.7 1554.3 1472
1389.7 1294.9 1192.6 1082.8 973 875.7 795.9 718.5 651.2 588.8
536.4 479 434.1 391.7 344.3 284.4 227 189.6 154.7 114.8
77.3 37.4 7.5 0 0 0 0
5650.9 4840.1 3764.8 2816.7 2287.8 1931 1726.5 1656.6 1589.2 1506.9
1422.1 1332.3 1240 1137.7 1030.4 928.1 840.8 760.9 693.6 628.7
561.4 491.5 434.1 381.7 324.3 259.5 197.1 164.7 132.2 99.8
64.9 29.9 5 0 0 0 0
5650.9 4895 3817.2 2851.7 2315.3 1948.5 1734 1664.1 1599.2 1516.9
1434.6 1347.2 1252.4 1152.6 1047.9 943.1 848.3 768.4 713.5 653.7
571.3 501.5 439.1 384.2 319.3 257 197.1 164.7 129.7 97.3
64.9 29.9 7.5 0 0 0 0
